??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES IKV-S4-015-PS-1-Y
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKV-S4-015-PS-1-Y
VERF
Availability
Available
BC
Order code
BES02UA
TC
Artikelbezeichnung
BES IKV-S4-015-PS-1-Y
PX
Product view
43113_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Ring- und Schlauchsensoren
BFORM
Style
block style
W
Gewicht
0.117 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 80 x 45 x 20 mm, Style Housing = block style, Pass-through = 15.0 mm, Target size min. = Ball D = 2 mm, Switching output = PNP normally open (NO), Housing material = Plastic, Material sensing surface = Plastic, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.